MENU
Search
Languages

AC Surge Protective Devices

AC Surge Protective Devices
Specifications

Mineral Source Reporting for GDT, SPD, MOV CMRT

Product Series
RoHS Files
Videos
Request Samples
Contact Us
Series Data Sheet Photo Description Applications Installation Instructions RoHS Link Design Files Engineering Buy Now
1202 Series 1202 Series 1202_part Hardwired Type 1 AC Hybrid SPD - 25 kA/10 kA (Imax, In) Rated Full mode hybrid design SPD employing high energy MOV and Gas Discharge Tubes, Rated at 25 kA (8/20 µs) max./1 operation. Listed to UL 1449 4th edition. Suitable for latest NEC compliance. 1202 Installation
Downloads Buy
1220 Series 1220 Series 1220 Series Surge suppressor with thermal protection Built-in surge protection of electronic equipment designed to open in the event of overheating due to an abnormal overvoltage or Temporary Overvoltage (TOV) condition, interrupting any abnormal current that may be encountered, up to rated limits. Downloads Buy
1250A Series 1250A Series DIN Rail General Duty
Type 4, Type 2 AC SPD - 50 kA Rated
AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS). SPD with advanced Thermal Disconnector (TD+). 1250A Series Installation
1250A Series Downloads Buy
1260 Series 1260 Series Heavy Duty Class I + Class II Hybrid AC SPD - 100 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Rated at 100 kA (8/20 µs) and IEC/EN 61643-11 approved Class I + Class II / T1+T2. 1260 Installation
Downloads Buy
1270 Series 1270 Series IEC Class I + Class II / T1+T2. AC SPD - 80 kA Rated Rated at 12.5 kA (10/350 µs) and 80 kA (8/20 µs) with TÜV IEC/EN 61643-11 Approved Class I + Class II / T1+T2 Downloads Buy
1280 Series 1280 Series IEC Class I + Class II / T1+T2. AC SPD - 50 kA Rated Rated at 7.5 kA (10/350 µs) and 50 kA (8/20 µs) with TÜV IEC/EN 61643-11 Approved Class I + Class II / T1+T2 Downloads Buy
1251 Series 1251 Series 1252_part Heavy Duty Type 1 Hybrid AC SPD - 50 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Rated at 50 kA (8/20 µs) and listed to UL 1449. 1251 & 1252 Installation
Buy
1252 Series 1252 Series 1252_part Heavy Duty Type 2 Hybrid AC SPD w/Filtering - 50 kA Rated Hybrid design combining MOV and GDT technology - ideal for any AC infrastructure requiring fast responding, low leakage overvoltage protection. Includes filtering for noise mitigation. Rated at 50 kA (8/20 µs) and listed to UL 1449. 1251 & 1252 Installation
Buy
1214 Series 1214 Series 1224_part Heavy Duty Type 1 AC SPD - 100 kA Rated SPD Design utilizes high energy MOVs. Rated at 100 kA (8/20 µs), this series supports all common low voltage electrical distribution modes and voltages. Listed to UL 1449. Buy
1224 Series 1224 Series 1224_part Heavy Duty Type 1 AC SPD - 200 kA Rated SPD Design utilizes high energy MOVs. Rated at 200 kA (8/20 µs), this series supports all common low voltage electrical distribution modes and voltages. Listed to UL 1449. Buy
1210 Series 1210 Series 1210_part Din-Rail Heavy Duty Type 2 AC SPD - 100 kA Rated AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS) 1210 Series Installation
Downloads Buy
1250 Series 1250 Series 1250_part Din-Rail General Duty Type 2 AC SPD - 50 kA Rated AC protection for front end installations, main switchboard and sensitive installations without Lightning Protection Systems (LPS) 1250 Series Installation
Downloads Buy
1200TA 1200TA 1200TA_part Efficient add-on wire connector Wiring adapter for Model 1210 and 1250 Series AC SPDs Buy
1200-BB Bus Bar 1200-BB Bus Bar 1200-BB_part Grounding Bus Bar Efficient ground connection of multiple single-pole 1210 and 1250 SPDs Buy
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Training: Bourns® 1202 Series Type 1 Hybrid SPD

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required